Mirror Mount, Industrial, Vertical Drive, Thin Optic, 1 in., 2 Locking Allen-Keys

The HVM-1t is a vertical drive optic mount specifically made for thin 1-in. optics. The mount uses a threaded retaining ring to secure optics having a thickness of 6.2 mm or less. Also included with the mount is a 0.5-mm thick Delrin washer to protect the optic from damage during tightening of the retaining ring. The HVM-1t also features a rear-loading design to ensure the front face of the optic is always in the same location regardless of its thickness. The mount has standard features like a 1-in. optical axis height, 80-TPI hex key locking actuators, and an exceptionally thin 16-mm profile. The HVM-1t is designed with several mounting options including a center clearance hole for #8 or M4 screws, two #8 threaded mounting holes and two M4 threaded mounting holes.
Specifications
- TypeIndustrial
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread80 TPI
- θx, θy
- 2.5 arc sec
- Angular Range±2.5 °
- Actuator OrientationTop Adjust
- Optic LoadingRear
- MaterialAluminum
- Allen-Key, locking
- Retaining Ring Thread1.035-40
- Thread Type8-32 & M4
- Optical Axis Height25.4 mm
- Optic Thickness6.2 mm
- Optic MountingRetaining Ring
- Special FeaturesThreaded Aperture
Resources & Downloads
Other
HVM-1T_RoHS2021.pdf(681.2 kB, PDF) REACH Supplier Statement - HVM-1T(179.7 kB, PDF)
Related Products
Similar Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-1Kinematic Mirror Mount, Vertical Drive, 1.0 in., (2) 80-TPI Knob Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-S1wMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | In Stock | ||||
![]() | LT10-SP05-PKLens Washer, 1.0 in. Diameter, 0.5 mm Thick, Delrin, 10-pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-05rMirror Mount, Industrial, Vertical Drive, Rear Load, 0.5 in., 2 Locking Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-2tMirror Mount, Industrial, Vertical Drive, Thin Optic, 2 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-2uOptical Mount, Industrial, Vertical Drive, 2 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS25-XYXY Linear Stage, Compact, Dovetail, 0.25 in., 0.98 x 0.98 x 1.02 inch | FREE 2-day shipping on thousands of products on Newport.com Learn More |










