Mirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32

  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    2
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    80 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    2.5 arc sec
  • Angular Range
    ±3.5°
  • Optic Loading
    Front
  • Material
    Anodized Aluminum
  • Drive Type
    Allen-Key, locking
  • Thread Type
    8-32
  • Optical Axis Height
    25.4 mm