Edge Grip Filter Wheel, Eight Position, Includes Guard, 1.0 in.

Technical Specs

  • Filter Shape
    Round
  • Filter Diameter
    25.4 mm
  • Maximum Thickness
    4 mm  
  • Number of Filters
    8  
  • Mechanism
    Thumbscrew Clamp
  • Mounting Threads
    8-32 and M4
  • Filter Size Circular or Square
    25.4 mm