Optical Fiber, Singlemode, 980-1064 nm, 0.13-0.15 NA

  • Index Profile
    Step
  • Fiber Type
    Singlemode
  • Mode Field Diameter, Nominal
    5.3 - 6.4 µm @980 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Operating Wavelength
    980 - 1064 nm
  • Cut-off Wavelength
    870 - 970 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    2 dB/km @980 nm
  • Numerical Aperture
    0.13 - 0.15
  • Proof Test
    100 kpsi