Optical Fiber, Single Mode, Jacketed, 633-780 nm, 0.10-0.14 NA

  • Index Profile
    Step
  • Fiber Type
    Singlemode
  • Fiber Jacket
    Yes
  • Mode Field Diameter, Nominal
    3.6 - 5.3 µm @633 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Operating Wavelength
    633 - 780 nm
  • Cut-off Wavelength
    500 - 600 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    15 dB/km @633 nm
  • Numerical Aperture
    0.10 - 0.14
  • Proof Test
    100 kpsi