Optical Fiber, Dual-Clad Component, Matching F-CP1500Y

  • Fiber Type
    Fiber laser pump delivery
  • Mode Field Diameter, Nominal
    6.5 - 8.2 @1550 nm µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Operating Wavelength
    980/1550 nm
  • Cut-off Wavelength
    870 - 970 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    4 (Nominal) @1550 nm dB/km
  • Bandwidth
    20 MHz/km
  • Bend Radius 60 min./20 yrs.
    10/16 mm
  • Numerical Aperture
    0.18 - 0.20
  • Proof Test
    100 kpsi