Photonic Crystal Fiber, Endlessly Singlemode, 15 µm Core

  • Fiber Type
    Endlessly Singlemode
  • Mode Field Diameter, Nominal
    12.8 ±1.5 µm
  • Core Diameter
    15.1 ±0.8 µm
  • Cladding Diameter
    230 ±5 µm
  • Coating Diameter
    405 ±10 µm
  • Material
    Pure Silica
  • Operating Wavelength
    > 500 nm
  • Buffer Coating Material
    Single layer acrylate
  • Maximum Attenuation
    <30 dB/km @ 532 nm<20 dB/km @ 632 nm<8 db/km @ 1064 nm
  • Numerical Aperture
    0.07 @ 1064 nm (5%)
  • Proof Test
    100 kpsi