Optical Fiber, Singlemode, 1310-1550 nm, Reduced Cladding

  • Index Profile
    Step
  • Fiber Type
    Singlemode
  • Mode Field Diameter, Nominal
    8.2 - 9.9 µm @1310 nm
  • Cladding Diameter
    80 ±1 µm
  • Coating Diameter
    170 ±10 µm
  • Operating Wavelength
    1310 - 1550 nm
  • Cut-off Wavelength
    1150 - 1250 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    2 dB/km @1310 nm
  • Numerical Aperture
    0.15 - 0.17
  • Proof Test
    100 kpsi