Fiber Patch Cord, Singlemode, 820nm, F-SF-C, 3m, FC/APC Connectors

  • Index Profile
    Step
  • Fiber Type
    Singlemode
  • Fiber Jacket
    Yes
  • Mode Field Diameter, Nominal
    4.7 - 6.9 µm @830 nm
  • Core Diameter
    5.7 µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    FC/APC
  • Fiber Length
    3 m
  • Operating Wavelength
    820 nm
  • Cut-off Wavelength
    660-800 nm
  • Buffer Coating Material
    Dual Acrylate
  • Numerical Aperture
    0.10-0.14
  • Proof Test
    100 kpsi