Fiber Patch Cord, Singlemode, 780nm, F-SE-C, 1m, FC/APC Connectors

  • Index Profile
    Step
  • Fiber Type
    Singlemode
  • Fiber Jacket
    Yes
  • Mode Field Diameter, Nominal
    4.5 - 6.5 µm @780 nm
  • Core Diameter
    5.4 µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    FC/APC
  • Fiber Length
    1 m
  • Operating Wavelength
    780 nm
  • Cut-off Wavelength
    610-750 nm
  • Buffer Coating Material
    Dual Acrylate
  • Numerical Aperture
    0.10-0.14
  • Proof Test
    100 kpsi