Fiber Patch Cord, Singlemode, F-SBC, 1310/1550 nm, 1 m, FC/UPC

  • Index Profile
    Step
  • Fiber Type
    Singlemode
  • Fiber Jacket
    Yes
  • Mode Field Diameter, Nominal
    6.7 µm @1310 nm, 7.5 µm @1550 nm
  • Cladding Diameter
    125 ±2 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    FC/UPC
  • Fiber Length
    1 m
  • Operating Wavelength
    1310/1550 nm
  • Cut-off Wavelength
    1200-1300 nm
  • Buffer Coating Material
    Dual Acrylate
  • Numerical Aperture
    0.16
  • Proof Test
    100 kpsi