Optical Fiber, Singlemode, 488-633 nm, 0.10-0.14 NA

  • Index Profile
    Step
  • Fiber Type
    Singlemode
  • Mode Field Diameter, Nominal
    2.8 - 4.1 µm @488 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Operating Wavelength
    488 - 633 nm
  • Cut-off Wavelength
    350 - 450 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    50 dB/km @488 nm
  • Numerical Aperture
    0.10 - 0.14
  • Proof Test
    100 kpsi