Polarization Maintaining Optical Fiber, Panda, 850 nm, 0.10-0.13 NA

  • Index Profile
    Step
  • Fiber Type
    Panda Polarization Maintaining
  • Mode Field Diameter, Nominal
    5.0 - 6.0 µm @850 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Operating Wavelength
    850 nm
  • Cut-off Wavelength
    650 - 800 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    3.0 dB/km @850 nm
  • Numerical Aperture
    0.10 - 0.13
  • Proof Test
    100 kpsi