Erbium Doped Fiber, High Efficiency and High Power C-band EDFAs

  • Fiber Type
    Erbium Doped
  • Mode Field Diameter, Nominal
    5.2 - 5.8 @1550 nm µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cut-off Wavelength
    1000 - 1320 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤10 @1200 nm dB/km
  • Numerical Aperture
    0.22 - 0.24
  • Proof Test
    100 kpsi  
  • Absorption at Pump/Peak
    7.7 - 9.4 @1531 nm dB/m