Erbium Doped Optical Fiber, Reduced Cladding, Mini EDFAs

  • Fiber Type
    Erbium Doped
  • Mode Field Diameter, Nominal
    3.8 - 4.7 @1550 nm µm
  • Cladding Diameter
    80 ±1 µm
  • Coating Diameter
    160 ±10 µm
  • Cut-off Wavelength
    900 - 1025 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤10 @1200 nm dB/km
  • Numerical Aperture
    ≥0.30
  • Proof Test
    100 kpsi  
  • Absorption at Pump/Peak
    23 - 27 @1531 nm dB/m