Fiber-optic Collimator, Adjustable, 400-600 nm, 6 mm Aperture, FC/PC

  • Type
    Adjustable Collimator
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/PC
  • Operating Wavelength
    350-600 nm
  • Maximum Insertion Loss
    0.25 dB
  • Operating Humidity
    85%
  • Beam Diameter (1/e2)
    2.0 mm
  • Clear Aperture
    6 mm
  • Numeric Aperture
    0.13
  • Diameter
    12.7 mm
  • Polarization Dependent Loss, Maximum
    0.03 @ 1550 nm
  • Polarization Dependent Loss, Typical
    0.01 @ 1550 nm
  • Beam Divergence, Half Angle
    <0.5 mrad