Faraday Rotator Mirror, 1064 nm, HI 1060 Pigtail, FC/APC Connector

  • Center Wavelength
    1060 nm
  • Fiber Connector
    FC/APC
  • Maximum Insertion Loss
    3.5 dB
  • Maximum Optical Power
    150 mW
  • Dimensions
    Ø 3.8 × 22 mm