Faraday Rotator Mirror, 1550 nm, FC/APC Bulkhead Connector [Discontinued]

  • Center Wavelength
    1550 nm
  • Fiber Connector
    FC/APC
  • Typical Insertion Loss
    0.3 dB
  • Maximum Insertion Loss
    0.5 dB
  • Maximum Optical Power
    300mW
  • Dimensions
    Ø 9.5 × 50 mm