Fiber Optic Coupler, Multimode, 1 x 2, 50/50, 1310 nm

  • Type
    1x2 Multimode Coupler
  • Fiber Type
    Multimode
  • Coupling Ratio
    50%/50%
  • Fiber Connector
    Bare Fiber
  • Operating Wavelength
    1310 nm
  • Typical Insertion Loss
    3.9 dB
  • Return Loss
    40 dB
  • Excess Loss, Maximum
    0.7 dB  
  • Operating Temperature
    -40 to 85°C
  • Option Code
    87
  • Package Type
    B
  • Operating Humidity
    90–95%
  • Uniformity
    0.5 dB