Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 150 mm EFL, 1064 nm

  • Lens Shape
    Plano-Convex
  • Size
    50.8 x 50.8 mm
  • Lens Material
    Grade A N-BK7
  • Antireflection Coating
    1064 nm
  • Damage Threshold
    12 J/cm2 for 10 ns pulses, 10 Hz @ 1064 nm
  • Effective Focal Length (EFL)
    150 mm