Cable, Laser Diode Driver, 150 Amp, Crown to Copper/Crown, Extra Long

  • Type
    Laser Driver to Mount Cable
  • Maximum Current
    150A  
  • Connector Type
    Crown to Copper/Crown
  • Length
    12ft (3.6m)  
  • Quantity
    1