Adjustment Screw, 127 TPI, 12.7 mm Travel, Large Knob, Side Lock

  • Travel Range
    12.7 mm  
  • Adjustment Screw Thread
    1/4-127
  • Drive Type
    Knob
  • Axial Load Capacity
    90 N  
  • Lock
    Side Lock
  • Tip Style
    Ball
  • Sensitivity
    0.56 µm