Air Compressor, Low Noise, 3.5 Liter Capacity, 220 VAC

  • Type
    Air Compressor
  • Width
    13.5 in.
  • Length
    11 in.
  • Height
    13 in.
  • Weight
    17 kg  
  • Flow Rate at 20-80 psi
    0.68 CFM  
  • Maximum Air Pressure
    116 psi  
  • Tank Capacity
    3.5 liters  
  • Operating Sound Level at 1 ft.
    30 dB  
  • Release Valve Sound Level
    62 dB  
  • Power Requirements
    220 VAC