Picomotor Rotation Mount, Closed-Loop, 1.0 in. Diameter Components

  • Optic Diameter
    25.4 mm  
  • Maximum Speed
    >3.3 rev/min.
  • Angular Resolution
    0.2 mrad
  • Thread Type
    8-32
  • Operating Temperature
    10-40˚C
  • Retaining Ring Thread
    1.040-32