Picomotor Piezo Linear Actuator, 1 in. Travel, 30 nm Resolution, 9.5 mm Shank

  • Travel Range
    25.4 mm  
  • Minimum Incremental Motion
    <30 nm
  • Maximum Speed
    1.2 mm/min
  • Axial Load Capacity
    22 N  
  • Mounting
    9.5 mm Shank
  • Frequency
    2 kHz  
  • Drive Torque
    0.018 Nm  
  • Rated Life
    > 1 x 109 steps
  • Cable Length
    2.1 m  
  • Connector Type
    4-Pin RJ-22
  • Operating Temperature
    10-40° C