Fiber Optic Cable, VIS-NIR, 600 µm Core, 750 µm Clad, 1m Length, SMA

  • Type
    UV-NIR Large Core Fiber
  • Core Diameter
    600 µm
  • Cladding Diameter
    750 µm  
  • Numerical Aperture
    0.22
  • Transmittance Range
    400 - 2200 nm
  • Fiber Length
    1 m  
  • Fiber Connector
    SMA
  • Cable Diameter
    4.8 mm  
  • Minimum Bend Radius
    150 mm