MS257 Grating, Ruled, 150 lines/mm, 300 nm blaze, 200-650 nm range

  • Type
    Ruled
  • Grooves per mm
    150  
  • Blaze Wavelength
    300 nm
  • Primary Wavelength Region
    200-650 nm
  • Peak Efficiency
    60%
  • Reciprocal Dispersion
    25.5 nm/mm