MS257 Grating, Ruled, 600 lines/mm, 1000 nm blaze, 650-2200 nm range

  • Type
    Ruled
  • Grooves per mm
    600  
  • Blaze Wavelength
    1000 nm
  • Primary Wavelength Region
    650-2200 nm
  • Peak Efficiency
    83%
  • Reciprocal Dispersion
    6.4 nm/mm