MS125 Grating, Ruled, 400 lines/mm, 1600 nm blaze, 900-2900 nm range

  • Type
    Ruled
  • Grooves per mm
    400  
  • Blaze Wavelength
    1600 nm
  • Primary Wavelength Region
    900 to 2900 nm
  • Peak Efficiency
    82%
  • Resolution
    0.65 nm  
  • Multichannel Array Bandpass
    505 nm