QTH Lamp Housing, Research, 10-250 W, F/0.85 Borofloat Glass, Collimated

  • Type
    QTH Lamp Housing
  • Lamp Type
    Quartz Tungsten Halogen (QTH)
  • Lamp Wattage
    10 - 250 W
  • Output Beam Size
    33 mm
  • Condenser Type
    Asphere
  • F/#
    F/0.85
  • Output Beam
    Collimated
  • Lens Material
    Borofloat® 33 or equivalent
  • Lens Transmittance Range
    350 - 2500 nm
  • Lens Multiplication Factor
    0.13
  • Flange Series Size
    1.5 Inch