UV Aluminum Mirror, General Purpose, Borofloat, 25.4 mm, 200-700 nm

  • Wavelength Region
    UV
  • Wavelength Range
    200-700 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm  
  • Mirror Size
    Ø25.4 mm
  • Thickness
    8.0 mm  
  • Material
    Borofloat® 33
  • Surface Quality
    25-10 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Clear Aperture
    ≥central 80% of diameter
  • Reflectivity
    Ravg>80% @ 200-700 nm
  • Damage Threshold
    0.5 J/cm2 @ 532 nm, 10 ns, 20 Hz
  • Diameter Tolerance
    +0/-0.25 mm