Focusing Lens, Plano-Convex, 38.1 mm, N-BK7/A, 150 mm EFL, Uncoated

  • Lens Shape
    Plano-Convex
  • Diameter
    38.1 mm
  • Lens Material
    N-BK7
  • Antireflection Coating
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • F/#
    4
  • Effective Focal Length (EFL)
    150 mm
  • Center Thickness (Tc)
    5.0 mm
  • Design Wavelength
    589 nm
  • Centration
    3 arc min