Ruled Diffraction Grating, 25 x 50 mm, 250 nm, 8.6° Blaze, 1200 g/mm

  • Grating Type
    Plane Ruled
  • Grooves per mm
    1200
  • Nominal Blaze Wavelength (1st Order Littrow)
    250 nm
  • Nominal Blaze Angle
    8.6°
  • Material
    Float Glass
  • Size
    25 x 50 mm
  • Thickness
    6 mm