Holographic Diffraction Grating, 12.5 x 25 mm, 250 nm, 1800 gr/mm

  • Grating Type
    Plane Holographic
  • Grooves per mm
    1800
  • Nominal Blaze Wavelength (1st Order Littrow)
    250 nm
  • Primary Wavelength Region
    190 to 900 nm
  • Material
    Float Glass
  • Size
    12.5 x 25 mm
  • Thickness
    6 mm