Precision Singlet Lens Kit, Intro, N-BK7, 50.8 mm, 20 Lenses, 430-700 nm

  • Type
    Precision Singlet Lens Kit
  • Antireflection Coating
    430-700 nm
  • Diameter
    50.8 mm
  • Quantity
    20
  • Material
    N-BK7
  • Coating Code
    AR.14