Fiber-Optic Receiver, 900-1700 nm InGaAs Detector, 200 kHz Bandwidth, FC/PC, 8-32 [Phase out]

  • Device Type
    Photoreceiver (DC-Coupled)
  • Detector Diameter
    0.3 mm
  • Detector Material
    InGaAs
  • Detector Type
    PIN
  • Wavelength Range
    900-1700 nm
  • 3 dB Bandwidth
    DC to 200 kHz
  • Optical Input
    Fiber-optic
  • Fiber-Optic Connector
    FC/UPC
  • Maximum Conversion Gain
    18.8x106 V/W
  • Maximum Transimpedance Gain
    18.8x106 V/A
  • Peak Responsivity
    1.0 A/W
  • NEP
    0.19 pW/√Hz
  • Rise Time
    2 µs
  • Saturation Power
    10 mW @ 1600 nm
  • Output Connector
    SMA
  • Output Impedance
    16 Ω
  • Power Requirements
    Two internal 9V batteries
  • Operating Temperature Range
    10 - 35 °C, < 70% RH
  • Thread Type
    8-32