Polarizing Prism, Wollaston Calcite, 25.4 mm Diameter, 650 to 1000 nm

  • Diameter
    25.4 mm  
  • Wavelength Range
    650-1000 nm
  • Material
    Optical Grade Calcite
  • Extinction Ratio
    100000:1
  • Damage Threshold
    1 W/cm2
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    <λ/4 at 632.8 nm
  • Clear Aperture
    10.0 mm
  • Transmitted Beam Deviation
    20° (nominal)
  • Wavefront Distortion
    <λ/2 at 632.8 nm, P-V