Compare Model Drawings, CAD & Specs Availability Price
Overhead Shelf, Vision IsoStation, 72 in. Long, Economic
$709
In Stock
In Stock
Add On Overhead Shelf, 36 in. Long, Vision Isostation
$465
In Stock
In Stock
Add On Overhead Shelf, 48 in. Long, Vision Isostation
$498
5 Weeks
5 Weeks
Add On Overhead Shelf, 60 in. Long, Vision Isostation
$532
In Stock
In Stock
Add On Overhead Shelf, 72 in. Long, Vision Isostation
$570
In Stock
In Stock

Features

VIS-ATS Overhead Shelves with Electrical Outlets

The VIS-ATS offers height adjustment, three mounting locations, US electrical outlets and optional hanging shelves. The shelf also features a 200 lb load capacity and front and rear raised edges to protect expensive instrumentation.

VIS-ATSE Overhead Shelves and ATSE-PS Power Strips

The VIS-ATSE provides the same advantages with VIS-ATS but does not have integrated power strips. This allows flexibility in lab space design, as well as adaptability to different country settings. Choose VIS-ATSE and the corresponding ATSE-PS-XX power strip for your country's electrical outlet settings.

Economic VIS-LS-OHS Overhead Shelves

The VIS-LS-OHS economic overhead shelf has 16” shelf depth which provides 33% more storage space compared to other overhead shelves with 12” shelf depth. Predrilled holes on vertical posts for secure mounting. Three mounting heights options with 2” incremental height adjustment to meet different height preference. The max mounting height of 32.5” above tabletop provides ample clearance for tall setup on the table (30.5” max for models with 4” thick breadboards).

Double-deck Overhead Shelf

VIS-LS-OHS1 add-on shelf can be purchased separately to build double-deck overhead shelf for additional storage space. They are compatible with VIS-ATS, VIS-ATSE and VIS-LS-OHS overhead shelves.