Compare Model Drawings, CAD & Specs Availability Price
Tablet Computer Mount, Adjustable, M6 Thread
$100
Tablet Computer Mount, Adjustable, 1/4-20 thread
$100
In Stock
In Stock

Specifications

  • Material
    ABS-Polycarbonate Blend
  • Mechanism
    Ball & Socket
  • Thread Type
    1/4-20 (M6)

Features

Mount a Tablet on Your Optical Table

Our tablet computer mount can be attached to any optical table or breadboard having 1/4-20 or M6 threaded holes, and with its dual ball-and-socket arm, can be easily positioned in any orientation including portrait or landscape. A simple knob twist locks it securely in place.

Secure Spring-loaded Mounting Tray

With its spring loaded tray, our tablet mount is perfectly suited for mounting the most popular tablet computers including iPads, TouchPads, Galaxy Tabs and more. Any tablet measuring 216 to 272 mm high, less than 195 mm wide and under 14 mm thick will fit. This mounting versatility means that it will also hold tablets with covers installed so you won't have to remove them.

Easy Access to Tablet Features and Controls

The TDM-L also has access features which allow use of the camera for recording video, taking photos or remote observation via Skype or FaceTime. Another access feature allows the tablet to be charged or synced while in the holder. Be the innovator in your group and upgrade to the lab of the future with the new TDM-L today.