Compare Model Drawings, CAD & Specs Height Thread Type Availability Price
In Stock
38.1 mm 8-32 and 1/4-20
In Stock
$37
In Stock
50.8 mm 8-32 and 1/4-20
In Stock
$53
In Stock
152.4 mm 8-32 and 1/4-20
In Stock
38.1 mm M4 and M6
50.8 mm M4 and M6
In Stock
76.2 mm M4 and M6
In Stock
In Stock
101.6 mm M4 and M6
In Stock
$49
In Stock
152.4 mm M4 and M6
In Stock

Specifications

  • Type
    Optical Post Pack
  • Diameter
    12.7 mm
  • Material
    Stainless Steel
  • Pack Quantity
    5

Features

Sets of Five Optical Posts

New Focus offers sets of five identical 0.5 in (12.7mm) diameter optical posts. Posts are made of solid stainless steel and sets are available for 1.5 in., 2 in., 3 in., 4 in., or 6 in. long posts. These sets are also offered for metric versions with lengths of 38.1 mm, 50.8 mm, 76.2 mm, 101.6 mm, or 150.2 mm.

Extra Thread Length Due to Reduced Depth Boss

The reduced-depth boss on the ends of these mounting posts provides more threads and allows shorter screws to make engagement with the post. Most posts use an angled countersink design which cuts into the threaded hole requiring longer screws to engage the post.

Passivated Extra Clean Stainless Steel

Stainless steel is already known as being corrosion-resistant, however the passivation process further strengthens its’ natural coating by improving the exterior surface of the overall part. The passivation process removes unwanted debris and oils from the surface resulting in a post that is extra clean.

Compatible Optical Post Holders

Our Stainless Steel optical posts sets are compatible with 1/2 inch optical post holders like our VPH No Slip Optical Post Holders, Cam-Lock Optical Post Holders, ValuMax Molded Composite Optical Post Holders, Low Cost Optical Post Holders, and Translating Optical Post Holders.