Compare Model Drawings, CAD & Specs Availability Price
Manual Linear Stage, Crossed-Roller, 1.0 in., 8-32, 1/4-20, No Baseplate
$634
In Stock
In Stock
Manual Linear Stage, Crossed-Roller, 1.0 in., 8-32, 1/4-20
$714
4 Weeks
4 Weeks
XY Linear Stage, Crossed-Roller, 1.0 in. Travel, 8-32, 1/4-20
$1,343
In Stock
In Stock
XZ Linear Stage, Crossed-Roller, 1.0 in. Travel, 8-32, 1/4-20
$1,489
In Stock
In Stock
XYZ Linear Stage, Crossed-Roller, 1 in. Travel, 8-32, 1/4-20
$2,074
2 Weeks
2 Weeks
XYZ Linear Stage, Crossed-Roller, 1 in. Travel, 8-32, 1/4-20, Left-Handed
$2,116
1 Week
1 Week
Manual Linear Stage, Crossed-Roller, 25.4 mm, M4, M6, No Baseplate
$634
Manual Linear Stage, Crossed-Roller, 25.4 mm, M4, M6
$714
In Stock
In Stock
XY Linear Stage, Crossed-Roller, 25.4 mm Travel, M4, M6
$1,343
1 Week
1 Week
XZ Linear Stage, Crossed-Roller, 25.4 mm Travel, M4, M6
$1,489
In Stock
In Stock
XYZ Linear Stage, Crossed-Roller, 25.4 mm Travel, M4, M6
$2,116
In Stock
In Stock
XYZ Linear Stage, Crossed-Roller, 25.4 mm Travel, M4, M6, Left-Handed
$2,116
In Stock
In Stock
Notes:

Actuators are not included. Please see specifications for recommended actuators.
We also offer Actuators Pre-Configured, Optically Encoded, and Vacuum versions.

Specifications

  • Maximum Stage Travel
    25.4 mm
  • Centered Normal Load Capacity
    222 N
  • Vertical Axial Load Capacity
    80 N
  • Angular Deviation
    150 µrad
  • Material
    Stainless Steel
  • Bearings
    Crossed-Roller Bearings
  • Recommended Adjustment Screw
    9302
  • Recommended Micrometer
    SM-25
  • Recommended Piezo Actuator
    8303

Features

Precision Control of Smooth Translation

New Focus™ Stainless Steel Crossed-Roller Translation Stages provide a low profile, yet solid and sturdy linear translation. Each axis can be locked in place. The micron-scale travel precision needed for typical optical measurements, such as interferometry, is provided by an angular deviation of <150 µrad in any axis and straight-line accuracy better than 3 µm. We achieve this using thermally matched, hardened-steel crossed-roller bearings and their high-precision reference surfaces.

Versatile Stage Configurations

Multiple configurations for these stages are available to match your specific requirements: X, XY, XZ and XYZ. XYZ stage is offered with a choice between left-handed and right-handed. A number of features make stages in this series versatile and easy to configure and reconfigure to suit sensitive optical measurements with minimal real estate. 

Easily Interchangeable Actuators

These stages can be used with micrometers, precision screws, or motorized actuators, bought separately to make these applicable for most translation applications. To manually adjust the stage with a micrometer, we offer standard 50.8 TPI micrometers, Model SM-13 (13 mm travel) and SM-25 (25 mm travel) and the 930x series of 80 TPI adjustment screws for finer control. Our Model 830X Picomotor™ actuators give the finest control.

Low Profile Version

We offer low profile -COM commercial versions of these stages designed to fit directly into your system. They do not include the mounting base plate for reduced height and lower cost.

Angle Brackets and Baseplates

Our stages are completely reconfigurable. If you’d like to combine your single-axis stages to make a multi-axis stage, these baseplates and angle brackets can help you customize your setup. For the Z axis, you can use the -COM low profile version which doesn't come with the baseplate.