Compare Model Drawings, CAD & Specs Availability Price
Lab Jack, 50 mm Diameter Rotating Plate, 56 to 71 mm Travel Range
$721
Lab Jack, 50 mm Diameter Rotating Column, 41 to 59 mm Travel Range
$607
In Stock
In Stock
Lab Jack, 80 mm Diameter Rotating Plate, 101 to 131 mm Travel Range
$931
In Stock
In Stock
Lab Jack, 80 mm Diameter Rotating Column, 106 to 166 mm Travel Range
$806
In Stock
In Stock
Lab Jack, 80 mm Diameter Rotating Column, 106 to 166 mm Travel Range
$806
In Stock
In Stock

Specifications

Features

Threaded Column Height Adjustment

For the ECN Series, the height is adjusted by rotating the platform on a threaded column. Once at the desired height, the top plate can be oriented by rotating the entire column. A knurled ring securely locks the position of the platform.

For the ECR Series, the height is adjusted by rotating a knurled ring and then locked with a thumbscrew. The top plate of the ECR-80 can be freely rotated and locked in position with three side screws.

Variety of Threaded and Slotted Mounting Holes

The top platform on each of these lab jacks has an array of mounting holes and the base plate has slotted holes for mounting to an optical table hole pattern. ECN-80 and ECR-80 are also supplied with an adapter plate with 1/4-20 (M6) hole on a standard 1.0 in. (25 mm) grid.