Compare Model Drawings, CAD & Specs Availability Price
Prism Mount, 0.25 to 1.00 in., ±5 °, 8-32
$480
In Stock
In Stock
Prism Mount, 0.25 to 1.00 in., ±5 °, M4
$480
In Stock
In Stock
Prism Mount, Pint-Sized, 0.25 to 1.00 in., ±3.5°, 8-32
$474
Prism Mount, Pint-Sized, 0.25 to 1.00 in., ±3.5°, M4
$474
In Stock
In Stock

Features

Standard and Pint-Sized Versions

We offer both a standard version and a compact pint-sized version with less adjustment range. Both can be used with 0.25 to 1.0 inch prisms.

Thread-matched Adjustment Screws

The adjustment screws used on the Quad-Path prism mounts are matched screw/bushing sets to ensure alignments that are stable, even after being adjusted.

Press-on Prism Clamp

The innovative press-on optic spring clamp provides a firm hold on the prism without the need for installation tools.

Easy To Use

Watch this short video to see how easy it is to mount a prism or cube beam splitter on to this mount.