Compare Model Drawings, CAD & Specs Availability Price
Polished Aspheric Lens, Plano-Convex, L-BAL35, 15 mm, 22.5 mm EFL, Uncoated
$347
In Stock
In Stock
Polished Aspheric Lens, Plano-Convex, L-BAL35, 15 mm, 18.75 mm EFL, Uncoated
$347
In Stock
In Stock
Polished Aspheric Lens, Plano-Convex, L-BAL35, 15 mm, 15.0 mm EFL, Uncoated
$359
In Stock
In Stock
Polished Aspheric Lens, Plano-Convex, L-BAL35, 15.00 mm, 11.25 mm EFL, Uncoated
$367
7 Weeks
7 Weeks
Polished Aspheric Lens, Bi-Convex, L-BAL35, 20 mm, 20.0 mm EFL, Uncoated
$389
In Stock
In Stock
Polished Aspheric Lens, Bi-Convex, L-BAL35, 20 mm, 15.0 mm EFL, Uncoated
$411
In Stock
In Stock
Polished Aspheric Lens, Plano-Convex, L-BAL35, 25 mm, 37.5 mm EFL, Uncoated
$395
In Stock
In Stock
Polished Aspheric Lens, Plano-Convex, L-BAL35, 25 mm, 31.25 mm EFL, Uncoated
$397
In Stock
In Stock
Polished Aspheric Lens, Plano-Convex, L-BAL35, 25 mm, 25.0 mm EFL, Uncoated
$417
In Stock
In Stock
Polished Aspheric Lens, Plano-Convex, L-BAL35, 25 mm, 18.75 mm EFL, Uncoated
$433
In Stock
In Stock
Polished Aspheric Lens, Bi-Convex, L-BAL35, 30 mm, 30.0 mm EFL, Uncoated
$506
In Stock
In Stock
Polished Aspheric Lens, Bi-Convex, L-BAL35, 30 mm, 22.5 mm EFL, Uncoated
$529
In Stock
In Stock
Polished Aspheric Lens, Bi-Convex, L-BAL35, 40 mm, 40.0 mm EFL, Uncoated
$640
In Stock
In Stock
Polished Aspheric Lens, Bi-Convex, L-BAL35, 40 mm, 30.0 mm EFL, Uncoated
$662
In Stock
In Stock
Polished Aspheric Lens, Bi-Convex, L-BAL35, 50 mm, 50.0 mm EFL, Uncoated
$772
In Stock
In Stock
Polished Aspheric Lens, Bi-Convex, L-BAL35, 50 mm, 37.5 mm EFL, Uncoated
$836
In Stock
In Stock

Specifications

  • Lens Type
    Precision Polished Aspheric Lens
  • Antireflection Coating
    Uncoated
  • Lens Material
    L-BAL 35 (589/611)
  • Surface Quality
    60-40 scratch-dig
  • Surface Accuracy
    0.75 µm RMS
  • Diameter Tolerance
    +0.0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    90% of central diameter

Features

Advantage of Aspheric Lenses

In applications that require large acceptance angles, such as light gathering for illumination, spherical lenses are unsuitable due to spherical aberration, or the effect of refractive power of a spherical surface becoming greater with increasing aperture. Aspheric lenses maintain constant focal length or very high NA, avoiding the need for multiple elements to correct spherical aberration. This simplifies system design by reducing weight and component count. It also results in less transmission loss, and less ghosting due to having fewer surfaces. The primary drawback of aspheric lenses is off-axis performance is poor. This is not a problem for coupling to and from optical fibers or collimating light sources, but aspheric lenses are not usable over a wide field of view.

Efficiently Focus or Collect Light

Our Precision Aspheric Lenses have diffraction limited performance on axis, and are available in a range of high numerical apertures. They are ideal for applications such as coupling light into and out of optical fibers, efficiently collecting output from optical sources, or focusing beams onto small high speed detectors.

We offer a full range of optical lens mounts to meet various experimental requirements. Below lists the recommended mounts for spherical lenses of standard sizes. Please see our Lens Mount Guide for additional information.

Note: besides the diameter, please check the Edge Thickness (Te) specification of the lens and the lens mount to ensure compatibility before purchasing. 

Lens Diameter LH-A-GRP
A-Line™ Lens Mounts
LT_Series_group_update
LT Series Lens Tubes
OM-multi_axis_lens_pos-S
LP Series Lens Positioners
optics-cage-plus-S
Optics Cage Plus Series
76.2 mm (M-) LH-3A N/A N/A N/A
50.8 mm (M-) LH-2A
LH-2N
LT20-05
LT20-10
LT20-20
LT20-30
LP-2A
LP-2A-XY
LP-2A-XYZ
N/A
38.1 mm (M-) LH-1.5A LT20 lens tube with
LH-2R1.5 adapter
LP-2 lens positioner with
LPLH-1.5T adapter
N/A
25.4 mm (M-) LH-1A
LH-1N
LH-1XY
LH-1TZ-A
LH-1TZ
LT10-05
LT10-10
LT10-20
LT10-30
LP-1A
LP-1A-XY
LP-1A-XYZ
OC1-LH1-S
OC1-LH1
OC1-LH1-TZ
OC1-LH1-XY
OC1-LH1-XYA
OC1-LH1-XYC
OC1-LH1-XYZ
12.7 mm (M-) LH-0.5A
LH-05N
LT05-05
LT05-10
LP-05A
LP-05A-XY
LP-05A-XYZ
N/A
6.35 mm LH-05DB with
LH-50R25 adapter
LT05 lens tube with
LH-50R25 adapter
LP-05 lens positioner with
LPLH-25T adapter
N/A

For non-standard sizes not listed above, check out our variable size lens mounts.