Compare Model Drawings, CAD & Specs Availability Price
Peg Adaptor Post, Includes Peg, 1.0 in. Height, 1 in. Diameter, 1/4-20
$34
In Stock
In Stock
Peg Adaptor Post, Includes Peg, 25.4 mm Height, 25.4 mm Diameter, M6
$34

Features

Remove and Replace Components Without Changing Their Locations

The PS-1P Peg Adaptor post includes Newport's Patented Precision Peg and allows a variety of opto-mechanical components like PS-T posts, VPH post holders, SA2 optical breadboards to be precisely installed and removed without changing its location in your optical setup. In use, one end of  the peg is threaded into optical component (e.g. a PS-T post) and the other end precisely slides into the PS-1P adaptor and locks in place with two set screws. The curved shape of the Peg allows the setscrews to pull the two parts together to create a solid stable connection.