Compare Model Drawings, CAD & Specs Availability Price
Neodymium Doped Optical Fiber, Fiber Lasers
$95/meter
In Stock
In Stock

Specifications

  • Fiber Type
    Neodymium Doped
  • Mode Field Diameter, Nominal
    3.9 - 5.0 @1085 nm µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Operating Wavelength
    1085 nm
  • Cut-off Wavelength
    875 - 1025 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤20 @1085 nm dB/km
  • Numerical Aperture
    0.18 - 0.22
  • Proof Test
    100 kpsi
  • Absorption at Pump/Peak
    4.5 @780 nm8.5 @810 nm3.5 @830 nm dB/m

Features

Established Doped Fiber for Fiber Lasers

Neodymium doped fiber was one of the very first rare-earth doped single-mode fibers produced by the ground-breaking work of the Southampton University Optical Fiber Group in the 1980s. Fibercore’s F-DF1000 is the ideal introduction to fiber laser technology, with Neodymium doped fiber offering a very low lasing threshold, even when pumped with low-cost ‘compact disk’ type laser diodes.

Tunable Emission

Output emission may be length-tuned in the region of 1080nm to 1100nm.

Applications

  • Fiber Lasers
  • Amplified Spontaneous Emission (ASE) Light Source
  • Educational Kits