Compare Model Drawings, CAD & Specs Availability Price
Offset Mounting Post Joist, 10-70 mm
$19.40
Centered Mounting Post Joist, 10-70 mm
$20

Features

Offset Mounting Joist

The MJ2 allows offset mounting of a single optomechanical assembly, relative to the location of the supporting post or pedestal. It provides 10-70 mm offset range and universally accommodates both M4 or #8 mounting hardware.

Colinear Mounting Joist

The MJ3 allows colinear mounting of optomechanical assemblies on either side of a central post mount location. It provides 10-70 mm offset range and universally accommodates both M4 or #8 mounting hardware.