Compare Model Drawings, CAD & Specs Availability Price
Motorized Linear Stage, Miniature, 25 mm Travel, Stepper Motor, M2 and M3
$2,273
4 Weeks
4 Weeks
Motorized Linear Stage, Miniature, 25 mm Travel, DC Motor, M2 and M3
$2,471
In Stock
In Stock
Motorized Linear Stage, Miniature, 25 mm Travel, DC Motor, Vacuum Compatible
$3,805
4 Weeks
4 Weeks

Specifications

Features

Double Row Linear Ball Bearing Slides

Newport's proprietary double-row linear ball bearing design with bearing ways that are directly machined into the structural frame of the stage result in very smooth travel, greater durability and longer life. Compared to other solutions that use commercial bearings, MFA linear stages have a higher load capacity and stiffness with low pitch and yaw errors.

High Speed DC Motor with High Resolution Feedback

DC motors are best characterized by their high speeds, smooth motion, good efficiency and a high power/weight ratio. The MFA-CC DC motor features an integrated gear-box and a motor-mounted rotary encoder. The high-resolution 2,048 cts/rev rotary encoder provides position feedback. Combined with a low-friction mechanical design, the MFA-CC delivers ultra-smooth motion with 100-nm sensitivity. Faster motion with higher reliability and lower backlash make DC Motor-driven stages ideal for applications requiring small incremental motion with high dynamic speed and good repeatability. 

Economical Micro-stepping Stepper Motor

For less demanding applications, a stepper motor can be a more economical solution than a DC motor. A stepper motor operates using the basic principle of magnetic attraction and repulsion, converting digital pulses into mechanical shaft rotation. To improve the resolution and smoothness of motion, the MFA-PPD features micro-stepping, a method of electronically dividing a full-step of motion into a high number of partial steps.

Basic working principle of a micro-stepping stepper motor

All Steel Construction

A full steel body allows for a more compact design with exceptional stiffness-to-weight ratio, greater thermal stability and high load capacity.

End-of Run Limit Switches

The stage contains end-of-run limit switches on both ends to prevent damage to the stage from over-travel.

Top and Base Plates

For more versatility and mounting options, top and base plates may be ordered separately to enable vertical (Z-axis) mounting and mounting to an optical table. For vertical mounting, note that the vertical (Z-axis) stage should be attached to the the MFA-BK first (via the MFA-BK's two counterbored M3 holes), then the combination can be mounted to the horizontal (X- or Y-axis) stage via the MFA-BK's four counterbored M2 holes.

Vacuum Compatible Version

The MFA-CCV6 is the vacuum compatible version of the MFA DC motor stage. It can be used in a vacuum environment down to 10-6 hPa.

CONEX Controller Version

Newport also offers a version of the DC motor linear stage with integrated CONEX controller, the CONEX-MFACC. For out-of-the box control, the CONEX controller is preconfigured and delivered with the MFA-CC stage.

Individual Stage Metrology Report is Included

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.

MFA Stage Load Characteristics

Compatible Controllers

Compatible motion controllers for MFA series stages are: