Specifications

  • Type
    Low VOC Optical Breadboard Plate
  • Thickness
    0.5 in. (12.7 mm)
  • Working Surface
    Clear anodized aluminum
  • Surface Flatness
    ±0.02 in. (±0.5 mm)
  • Mounting Holes
    1/4-20
    M6 (M- Versions)
  • Number of Counterbored Holes
    Four 0.25 in. located at the corners inset 0.5 in. (12.5 mm) from the edge
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    1.0 in. grid
    25 mm grid (M- Versions)
  • Mounting Hole Borders
    0.5 in.
    12.5 mm (M- Versions)

Features

What is LaserClean™?

Sometimes, your application requires extra care to reduce volatile organic compounds (VOC) and ensure added cleanliness. Newport now offers a collection of Opto-Mechanical components and Vibration Control products that are cleaned the same as the vacuum version of these parts, but do not have the extra machining to remove the blind holes. Therefore, these products offer V6 cleanliness without the V6 price. We call these products, LaserClean™. For example, we've measured the cleanliness of a standard and LaserClean™ manual translation stage.

LaserClean™ Optical Breadboards

With virtually oil free interface and minimized VOC, Newport's LaserClean™ breadboards deliver SG equivalent damping performance together with unmatched low-outgassing feature. No more worries about organic residue deposited on your mirrors - LaserClean™ breadboards are ideal for your laser applications and any application that requires a minimum outgassing.

Reduced VOC and Harmful Chemicals

Because of the special procedure and ingredients used to prepare the breadboards, there is significant reduction of VOC and other harmful compounds such as siloxanes.