Compare Model Drawings, CAD & Specs Type Center Wavelength Output Power Rise/Fall Time Beam Divergence Full Angle Availability Price
laser diode module shown with protective cap
$2,965
In Stock
Analog Modulated Laser Diode 1064 nm 150 mW 10 ns <1.5 x 0.7 mrad (1/e2)
In Stock
laser diode module shown with protective cap
$2,280
Analog Modulated Laser Diode 1550 nm 5 mW 6 ns <1.5 x 0.7 mrad (1/e2)
laser diode module shown with protective cap
$2,550
In Stock
Analog Modulated Laser Diode 635 nm 8 mW 10 ns <1.2 mrad (1/e2)
In Stock
laser diode module shown with protective cap
$2,800
In Stock
Analog Modulated Laser Diode 660 nm 110 mW 6 ns <1.2 mrad (1/e2)
In Stock
laser diode module shown with protective cap
$2,210
Analog Modulated Laser Diode 980 nm 220 mW 10 ns <1 mrad (1/e2)
laser diode module shown with protective cap
$2,400
In Stock
Digital Modulated Laser Diode 1550 nm 5 mW 2 ns <1.5 x 0.7 mrad (1/e2)
In Stock
laser diode module shown with protective cap
$2,250
In Stock
Digital Modulated Laser Diode 635 nm 3 mW 2 ns <1.2 mrad (1/e2)
In Stock
laser diode module shown with protective cap
$2,700
In Stock
Digital Modulated Laser Diode 639 nm 30 mW 2 ns <1.2 mrad (1/e2)
In Stock
laser diode module shown with protective cap
$2,370
In Stock
Digital Modulated Laser Diode 660 nm 110 mW 2 ns <1.2 mrad (1/e2)
In Stock
laser diode module shown with protective cap
$4,215
Digital Modulated Laser Diode 980 nm 220 mW 2 ns <1.5 x 0.7 mrad (1/e2)

Models ending with "C" generate circular beams, and models ending with "E" generate elliptical beams.

Specifications

  • Center Wavelength Tolerance
    <700 nm: ±10 nm
    700 to 1300 nm: ±15 nm
    1300 to 1600 nm: ±20 nm
  • Power Stability
    <1% (8 hr.)
  • Maximum Operating Current
    3000 mA
  • Size
    Ø38.1 x 157.5 mm
  • Noise
    <0.5%
  • Power Requirements
    4.8 to 12 VDC
  • Operating Temperature
    0 to 40° C

Features

Current Source and Temperature Control Built-in for Excellent Performance

The LQA and LQD Series include a self-contained laser diode with superior optical quality, a very high precision current source and a PID temperature controller built in the module. These laser modules are ideal for demanding experimental setups where the temperature and current control are important.

Protective rubber cap included only with Class 3B lasers and above.

Analog Modulation Versions

The LQA Series can perform analog modulation of up to 20 MHz. Modulating the LQA diode laser modules from below-threshold (at 0 V) to full power (at +1 V) requires an external 1 VDC analog input. The modulation sources must be provided by the user. Our LQA-CAB cable is recommended as a modulation interface between the modulation source and the diode laser module.

Digital Modulation Versions

The LQD Series can perform digital modulation (via TTL) of up to 100 MHz. Modulating the LQD diode laser modules from below-threshold to full power requires a user-supplied external 0-5 V TTL modulation signal (0 V yields full power). Our LQA-CAB cable is recommended as a modulation interface between the modulation source and the diode laser module.

Elliptical or Circular Beam Output

All LQA and LQD diode lasers are available either in elliptical (E versions) or circular (C versions) output beam shape. Circular beams are generated using a micro lens built in the diode laser and exhibit better quality than elliptical versions. The wavelengths indicated are typical values only, due to the nature of FP lasers.

LPMS Power Supplies Recommended for Use with Laser Diode Modules

Newport's LPMS Series Power Supplies (sold separately) are more than just power supplies. This is a key instrument that will make the LQA and LQD laser diode modules CDRH-compliant. It provides an interlock input, key enable switch, delayed start-up, and laser active indicator. The laser modules in the wavelength range of 375-473 nm require an 8/12 VDC power source. Those in the range of 635-2330 nm require a 5 VDC power source. (Note: Warranty is not applicable when a custom power supply is used to drive the laser diode module.)

Power Supplies Ordered Separately

Applications

  • Spectroscopy
  • Interferometry
  • Machine vision
  • Marking, Flow cytometry
  • Tissue fluorescence.